??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 126-00076
HELP_VARIABLE
Company
HellermannTyton
Identification
126-00076
Manufacturer Type Description
T60SOSSFT65x130-E-MD
Version
Bündel
Short Description
Fixing Tie, nature
Length L
157.6
Width (W)
5.5
Bundle ∅ max.
30.0
Bundle ∅ min.
1.6
Disc ∅
16.0 x 22.0
Fixing hole Ø FH
6.5 x 13.0
Panel thickness max.
2.0
Panel thickness min.
0.6
Minimum retaining strength
300
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Nature (NA)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
2000
Deeplink
Deeplink