??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 126-03100
HELP_VARIABLE
Company
HellermannTyton
Identification
126-03100
Manufacturer Type Description
T50SOSSFT6.5E-MDL
Version
Bündel
Short Description
Fixing Tie, with seal green
Length L
160.0
Width (W)
4.6
Bundle ∅ max.
30.0
Bundle ∅ min.
1.6
Disc ∅
16.0
Fixing hole Ø FH
6.3 - 6.7
Panel thickness max.
1.8
Panel thickness min.
0.6
Minimum retaining strength
200
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Green (GN)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink