??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-27140
HELP_VARIABLE
Company
HellermannTyton
Identification
150-27140
Manufacturer Type Description
FBR6/140
Version
Bundle
Short Description
Fixing Tie 160x10,0 black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.2 - 6.5
Bundle ∅ max.
42.0
Bundle ∅ min.
9.0
Panel thickness min.
0.80
Length L
158
Panel thickness max.
2.5
Package Quantity
1.000
Minimum order quantity
500.000
Height (H)
26
Width (W)
12.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Deeplink
Deeplink