??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 113-05419
HELP_VARIABLE
Company
HellermannTyton
Description
T50ML with max. bundle diameter 100.0 mm
Bill of material
HellermannTyton 113-05419
Identification
113-05419
Manufacturer Type Description
T50ML
Version
Bundle
Short Description
Fixing Tie 390x4,7 nature
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
5.5
Bundle ∅ max.
100
Bundle ∅ min.
3.0
Length L
390
Package Quantity
1.000
Minimum order quantity
500.000
Height (H)
5.7
Width (W)
4.7
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Minimum retaining strength
225
Thickness
1.2
Fixing srew
M5
Deeplink
Deeplink