??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 157-00047
HELP_VARIABLE
Company
HellermannTyton
Description
LFC-Series for routing close to the stud
Bill of material
HellermannTyton 157-00047
Identification
157-00047
Manufacturer Type Description
LFC165-2
Version
Bündel
Short Description
Fixing Tie, black 165x4,7
Length L
165
Width (W)
4.7
Bundle ∅ max.
35.0
Bundle ∅ min.
3.0
Stud Ø
5.0
Minimum retaining strength
150
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink