??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 157-00252
HELP_VARIABLE
Identification
157-00252
Manufacturer Type Description
T50SOSSBS5E-2
Version
Bündel
mm
Short Description
Fixing Tie 160x4,7 black
Length L
161
mm
Width (W)
4.7
mm
Width (W2)
12.0
mm
Height H
1.35
mm
Height (H2)
15
mm
Bundle ∅ max.
35.0
mm
Bundle ∅ min.
1.0
mm
Stud Ø
5.0
mm
Minimum retaining strength
225
N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Number of content units per order unit
1.000
Minimum order quantity
500.000
Deeplink
Deeplink