??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 155-30602
HELP_VARIABLE
Company
HellermannTyton
Identification
155-30602
Manufacturer Type Description
T50SSBS50TE
Version
Bündel
Short Description
Fixing Tie 160x4,6 black
Length L
160
Width (W)
4.0
Bundle ∅ max.
35.0
Bundle ∅ min.
4.0
Stud Ø
5.0
Minimum retaining strength
200
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink