??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 111-07110
HELP_VARIABLE
Company
HellermannTyton
Identification
111-07110
Manufacturer Type Description
T50RS5
Version
Bündel
Short Description
Fixing Tie 190x4,6 black
Length L
190
Width (W)
4.6
Height (H)
1.5
Height (H2)
14.5
Bundle ∅ max.
40.0
Bundle ∅ min.
9.0
Stud Ø
5.0
Minimum retaining strength
222
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink