??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 157-00037
HELP_VARIABLE
Company
HellermannTyton
Identification
157-00037
Manufacturer Type Description
T50SOSSB5-High-E-C-CC
Version
Bündel
Short Description
Fixing Tie, black 167x5,0
Length L
167.0
Width (W)
5.0
Bundle ∅ max.
35.0
Bundle ∅ min.
1.0
Disc ∅
0
Stud Ø
5.0;6.0
Minimum retaining strength
225
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink