??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-01700
HELP_VARIABLE
Company
HellermannTyton
Identification
150-01700
Manufacturer Type Description
FT220DP7
Version
Bündel
Short Description
Fixing Tie 220x4,6 black
Length L
230.0
Width (W)
4.7
Bundle ∅ max.
40.0
Bundle ∅ min.
10.0
Disc ∅
16.0
Fixing hole Ø FH
6.8 - 7.2
Panel thickness max.
5.0
Panel thickness min.
0.8
Minimum retaining strength
225
Material
Polyamide 6.6, heat and UV stabilised (PA66HSUV)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
2500.000
Deeplink
Deeplink