??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-55610
HELP_VARIABLE
Company
HellermannTyton
Identification
150-55610
Manufacturer Type Description
T18RDP5
Version
Bündel
Short Description
Fixing Tie 100x2,5, black
Length L
110.0
Width (W)
2.5
Bundle ∅ max.
20.0
Bundle ∅ min.
1.5
Disc ∅
13.0
Fixing hole Ø FH
4.9 - 5.1
Panel thickness max.
4.0
Panel thickness min.
3.0
Minimum retaining strength
80
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
12000.000
Deeplink
Deeplink