??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 157-00028
HELP_VARIABLE
Identification
157-00028
Manufacturer Type Description
T50SOSFT6D10E
Version
Bündel
mm
Short Description
Fixing Tie, grey
Length L
163.0
mm
Width (W)
4.6
mm
Bundle ∅ max.
32.0
mm
Bundle ∅ min.
1.0
mm
Disc ∅
9.8
mm
Fixing hole Ø FH
5.8 - 6.2
mm
Panel thickness max.
5.5
mm
Panel thickness min.
0.8
mm
Minimum retaining strength
180
N
Material
Polyamide 4.6 (PA46)
Colour
Grey (GY)
Operating Temperature
-40 °C to +150 °C (5000 h), +195 °C (500 h)
Package Quantity
1.000
Deeplink
Deeplink