??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 157-00228
HELP_VARIABLE
Company
HellermannTyton
Identification
157-00228
Manufacturer Type Description
T50SOSFT6LGE
Version
Bündel
Short Description
Fixing Tie, black
Length L
165.0
Width (W)
4.6
Bundle ∅ max.
35.0
Bundle ∅ min.
1.0
Disc ∅
16.0
Fixing hole Ø FH
6.3 - 7.0
Panel thickness max.
7.0
Panel thickness min.
0.7
Minimum retaining strength
180
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1500.000
Deeplink
Deeplink