??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00419
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00419
Manufacturer Type Description
T50ROC15-18CBTO-SD-SET
Version
Bundle
Short Description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
45.0
Bundle ∅ min.
5.0
Length L
202
Package Quantity
1.000
Minimum order quantity
40000.000
Width (W)
4.6
Operating Temperature
-40 °C to +105 °C
Fixing Ø
15.0 - 18.0
Deeplink
Deeplink