??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-37691
HELP_VARIABLE
Company
HellermannTyton
Identification
150-37691
Manufacturer Type Description
T50RSFT6.5D18
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
200
Length (L2)
11.6
Width (W)
4.6
Width (W2)
9.0
Height (H)
1.2
Height (H2)
8
Bundle ∅ max.
45.0
Bundle ∅ min.
1.5
Disc ∅
18.0
Fixing hole Ø FH
6.5 - 6.8
Panel thickness max.
1.6
Panel thickness min.
0.4
Minimum retaining strength
200
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink