??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-05908
HELP_VARIABLE
Company
HellermannTyton
Identification
156-05908
Manufacturer Type Description
T50ROS1DOP62x122
Version
Bündel
Short Description
Fixing Tie, black
Length L
200
Width (W)
4.6
Height (H)
1.3
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Disc ∅
16.0 x 21.0
Fixing hole Ø FH
6.2 x 12.2
Panel thickness max.
6.0
Panel thickness min.
0.6
Minimum retaining strength
225
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink