??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-01701
HELP_VARIABLE
Company
HellermannTyton
Identification
156-01701
Manufacturer Type Description
T50ROSSFT6.5
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
200
Width (W)
4.6
Height (H)
1.3
Bundle ∅ max.
45.0
Bundle ∅ min.
2.0
Disc ∅
22.4
Fixing hole Ø FH
6.5
Panel thickness max.
2.0
Panel thickness min.
0.7
Minimum retaining strength
222
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Länge L2
11.6
Breite W2
9.0
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink