??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00456
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00456
Manufacturer Type Description
T50ROSP2SFT65
Version
Bündel
Short Description
Fixing Tie, grey-beige
Length L
200
Length (L2)
8.6
Width (W)
4.6
Height (H)
16.0
Height (H2)
0
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Disc ∅
16.0
Fixing hole Ø FH
6.3 - 6.7
Panel thickness max.
2.3
Panel thickness min.
1.7
Minimum retaining strength
225
Material
Polyamid 4.6 (PA46);Polyetheretherketon (PEEK)
Colour
Grau (GY);Beige (BGE)
Operating Temperature
-40 °C to +150 °C, +195 °C (500 h);-55 °C to +240 °C
Package Quantity
1.000
Minimum order quantity
100.000
Deeplink
Deeplink