??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-01601
HELP_VARIABLE
Company
HellermannTyton
Identification
156-01601
Manufacturer Type Description
CBTO50R
Version
Bundle
Selectable position
Short Description
Fixing Tie 200x4,6 black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
47.0
Panel thickness min.
1.0
Bundle ∅ min.
2.0
Length L
202
Panel thickness max.
3.0
Package Quantity
1.000
Minimum order quantity
500.000
Height (H)
1.2
Width (W)
4.6
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Height (H2)
15.2
Minimum retaining strength
225
Length (L2)
13.2
Width (W2)
12.0
Deeplink
Deeplink