??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-45292
HELP_VARIABLE
Company
HellermannTyton
Identification
150-45292
Manufacturer Type Description
T50REC2.5B
Version
Bundle
Short Description
Fixing Tie 200x4,6 black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
40.0
Panel thickness min.
1.0
Bundle ∅ min.
4.0
Length L
202.0
Panel thickness max.
3.0
Package Quantity
1.000
Minimum order quantity
500.000
Height (H)
1.2
Width (W)
4.6
Operating Temperature
-40 °C to +105 °C
Height (H2)
22.8
Width (W2)
11.7
Minimum retaining strength
225
Length (L2)
19.0
Deeplink
Deeplink