??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 150-45299
HELP_VARIABLE
Identification
150-45299
Manufacturer Type Description
T50ROS-EC2,5
Version
Bundle
mm
Short Description
Fixing Tie 200x4,6 black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
50.0
mm
Panel thickness min.
1.0
mm
Bundle ∅ min.
5.0
mm
Length L
200.0
mm
Panel thickness max.
3.0
mm
Package Quantity
1.000
Minimum order quantity
2000.000
Height (H)
1.3
mm
Width (W)
4.6
mm
Operating Temperature
-40 °C to +105 °C
Height (H2)
22.2
mm
Width (W2)
11.7
mm
Minimum retaining strength
225
N
Length (L2)
19.0
mm
Deeplink
Deeplink