??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00200
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00200
Manufacturer Type Description
T120IFT9
Version
Bündel
Short Description
Fixing Tie 300x7,6 black
Length L
300
Length (L2)
15.0
Width (W)
7.6
Width (W2)
15.0
Height (H)
1.6
Height (H2)
18.8
Bundle ∅ max.
80.0
Bundle ∅ min.
8.0
Disc ∅
20.0
Fixing hole Ø FH
9.0 - 10.6
Panel thickness max.
11.0
Panel thickness min.
5.0
Minimum retaining strength
535
Material
Polyamide 6.6, high impact modified, scan black (PA66HIR(S))
Colour
Black (BK)
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1500.000
Deeplink
Deeplink