??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-01754
HELP_VARIABLE
Company
HellermannTyton
Description
T18RFT6 for panel thickness 0,75 - 3,0 mm
Bill of material
HellermannTyton 156-01754
Identification
156-01754
Manufacturer Type Description
T18RFT6
Version
Bündel
Short Description
Fixing Tie 100x2,5, black
Length L
100
Length (L2)
11.6
Width (W)
2.5
Width (W2)
9.0
Height (H)
1.0
Height (H2)
7.5
Bundle ∅ max.
20.0
Bundle ∅ min.
4.0
Disc ∅
16.0
Fixing hole Ø FH
6.4 - 7.1
Panel thickness max.
3.0
Panel thickness min.
0.75
Minimum retaining strength
80
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
10000.000
Deeplink
Deeplink