??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-77950
HELP_VARIABLE
Company
HellermannTyton
Identification
150-77950
Manufacturer Type Description
T30RFT6
Version
Bündel
Short Description
Fixing Tie 150x3,5 black
Length L
150
Length (L2)
11.6
Width (W)
3.5
Width (W2)
9.0
Height (H)
1.1
Height (H2)
7.5
Bundle ∅ max.
34.0
Bundle ∅ min.
5.0
Disc ∅
16.0
Fixing hole Ø FH
6.4 - 7.1
Panel thickness max.
3.0
Panel thickness min.
0.75
Minimum retaining strength
135
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
5000.000
Deeplink
Deeplink