??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 150-52690
HELP_VARIABLE
Identification
150-52690
Manufacturer Type Description
T30RFT6SD
Version
Bündel
mm
Short Description
Fixing Tie 150x3,5 black
Length L
148.0
mm
Length (L2)
11.6
mm
Width (W)
3.6
mm
Width (W2)
9.0
mm
Height (H)
1.1
mm
Bundle ∅ max.
35.0
mm
Bundle ∅ min.
1.5
mm
Fixing hole Ø FH
6.4 - 7.1
mm
Panel thickness max.
3.0
mm
Panel thickness min.
0.75
mm
Minimum retaining strength
135
N
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink