??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-00700
HELP_VARIABLE
Company
HellermannTyton
Identification
150-00700
Manufacturer Type Description
T50IFT7
Version
Bündel
Short Description
Fixing Tie 300x4,6 black
Length L
300
Width (W)
4.6
Width (W2)
11.6
Height (H)
1.2
Height (H2)
12.7
Bundle ∅ max.
85.0
Bundle ∅ min.
5.0
Disc ∅
16.0
Fixing hole Ø FH
6.5 - 7.0
Panel thickness max.
7.0
Panel thickness min.
0.8
Minimum retaining strength
225
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
3000.000
Deeplink
Deeplink