??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00025
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00025
Manufacturer Type Description
T50RFT5
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
202
Length (L2)
11.6
Width (W)
4.6
Height (H)
1.2
Height (H2)
6.9
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Disc ∅
16.0
Fixing hole Ø FH
4.5 - 5.0
Panel thickness max.
3.0
Panel thickness min.
0.7
Minimum retaining strength
225
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink