??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-31091
HELP_VARIABLE
Company
HellermannTyton
Identification
150-31091
Manufacturer Type Description
T50RFT6LG
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
200
Length (L2)
11.6
Width (W)
4.6
Width (W2)
9.0
Height (H)
1.2
Height (H2)
11.1
Bundle ∅ max.
49.0
Bundle ∅ min.
5.0
Disc ∅
16.0
Fixing hole Ø FH
6.4 - 7.1
Panel thickness max.
6.0
Panel thickness min.
0.75
Minimum retaining strength
222
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
2500.000
Deeplink
Deeplink