??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 111-85880
HELP_VARIABLE
Company
HellermannTyton
Identification
111-85880
Manufacturer Type Description
T50RFT8
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
200
Length (L2)
12.0
Width (W)
4.6
Width (W2)
9.0
Height (H)
1.2
Height (H2)
11.5
Bundle ∅ max.
49.0
Bundle ∅ min.
5.0
Disc ∅
16.0
Fixing hole Ø FH
7.7 - 8.0
Panel thickness max.
6.0
Panel thickness min.
0.8
Minimum retaining strength
225
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink