??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00154
HELP_VARIABLE
Company
HellermannTyton
Description
T50SFT6LG1SD for panel thickness 0,6 - 6,0 mm
Bill of material
HellermannTyton 156-00154
Identification
156-00154
Manufacturer Type Description
T50SFT6LG1SD
Version
Bündel
Short Description
Fixing Tie, black
Length L
160
Width (W)
4.6
Bundle ∅ max.
30.0
Bundle ∅ min.
1.0
Disc ∅
16.0
Fixing hole Ø FH
6.5 - 7.0
Panel thickness max.
6.0
Panel thickness min.
0.6
Minimum retaining strength
225
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
5000.000
Deeplink
Deeplink