??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-16943
HELP_VARIABLE
Company
HellermannTyton
Identification
150-16943
Manufacturer Type Description
T50RSBH5
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
202
Length (L2)
12.0
Width (W)
4.6
Width (W2)
11.0
Height (H)
1.2
Height (H2)
10
Bundle ∅ max.
45.0
Bundle ∅ min.
5.0
Disc ∅
30.0
Stud Ø
5.0
Minimum retaining strength
225
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink