??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 150-92905
HELP_VARIABLE
Identification
150-92905
Manufacturer Type Description
T80ISBH5SD
Version
Bündel
mm
Short Description
Fixing Tie, black
Length L
300
mm
Length (L2)
11.6
mm
Width (W)
4.6
mm
Width (W2)
9.0
mm
Height (H)
1.2
mm
Height (H2)
10
mm
Bundle ∅ max.
78.0
mm
Bundle ∅ min.
1.0
mm
Disc ∅
30.0
mm
Stud Ø
5.0
mm
Minimum retaining strength
356
N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
2500.000
Deeplink
Deeplink