??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-21290
HELP_VARIABLE
Company
HellermannTyton
Identification
150-21290
Manufacturer Type Description
T30RSBS5
Version
Bündel
Short Description
Fixing Tie 150x3,5 black
Length L
150
Length (L2)
20
Width (W)
3.5
Width (W2)
20.0
Height (H)
1.1
Height (H2)
15
Bundle ∅ max.
35.0
Bundle ∅ min.
1.0
Stud Ø
5.0
Minimum retaining strength
135
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
500.000
Deeplink
Deeplink