??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 150-21291
HELP_VARIABLE
Identification
150-21291
Manufacturer Type Description
T50RSBS5
Version
Bündel
mm
Short Description
Fixing Tie 200x4,6 black
Length L
200
mm
Length (L2)
20.0
mm
Width (W)
4.6
mm
Width (W2)
20.0
mm
Height (H)
1.2
mm
Height (H2)
15
mm
Bundle ∅ max.
49.0
mm
Bundle ∅ min.
2.0
mm
Stud Ø
5.0
mm
Minimum retaining strength
225
N
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink