??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-21293
HELP_VARIABLE
Company
HellermannTyton
Identification
150-21293
Manufacturer Type Description
T50SSBS5
Version
Bündel
Short Description
Fixing Tie 150x4,6 black
Length L
150
Length (L2)
20
Width (W)
4.6
Width (W2)
20.0
Height (H)
1.2
Height (H2)
15
Bundle ∅ max.
35.0
Bundle ∅ min.
2.0
Stud Ø
5.0
Minimum retaining strength
225
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Package Quantity
1.000
Minimum order quantity
900.000
Deeplink
Deeplink