??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-56199
HELP_VARIABLE
Company
HellermannTyton
Identification
150-56199
Manufacturer Type Description
T50ROSDSBS5
Version
Bündel
Short Description
Fixing Tie 200x4,6 black
Length L
200
Length (L2)
20.0
Width (W)
4.6
Width (W2)
30.0
Height (H)
1.3
Height (H2)
15.0
Bundle ∅ max.
45.0
Bundle ∅ min.
4.0
Stud Ø
5.0
Minimum retaining strength
222
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
1000.000
Deeplink
Deeplink