??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00275
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00275
Manufacturer Type Description
T120RCOUPLER
Version
Bundle
Selectable position
Short Description
Fixing Tie, black
Material
Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS);Polyamid 6.6 schlagzäh modifiziert scan black (PA66HIR(S))
Colour
Black (BK)
Bundle ∅ max.
105.0
Bundle ∅ min.
10.0
Length L
390
Package Quantity
1.000
Minimum order quantity
1000.000
Width (W)
7.6
Flammabiltiy
UL94 HB
Operating Temperature
-40 °C to +105 °C
Application Tools
MK6;MK6PN;MK9;MK9P
Minimum retaining strength
535
Cable Tie Width max.
7.6
Material foot part
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Material cable tie
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Deeplink
Deeplink