??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 156-00550
HELP_VARIABLE
Company
HellermannTyton
Identification
156-00550
Manufacturer Type Description
T120RSINGLECOUPLER
Version
Bundle
Selectable position
Short Description
Fixing Tie, black
Material
Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS);Polyamid 6.6 schlagzäh modifiziert scan black (PA66HIR(S))
Colour
Black (BK)
Bundle ∅ max.
105.0
Bundle ∅ min.
10.0
Length L
390
Package Quantity
1.000
Minimum order quantity
1000.000
Width (W)
7.6
Flammabiltiy
UL94 HB
Operating Temperature
-40 °C to +105 °C
Minimum retaining strength
535
Deeplink
Deeplink