??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02255
HELP_VARIABLE
Company
HellermannTyton
Identification
151-02255
Short Description
Paste Adhesive Mount
Manufacturer Type Description
PMB5
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Length L
36.0
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
10.7
Width (W)
36.0
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Cable Tie Width max.
4.8
Deeplink
Deeplink