??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00757
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00757
Manufacturer Type Description
CTAM1
Short Description
Screw Fixing Mounts 20,4 x 10,2
Material
Polyetheretherketone (PEEK)
Colour
Beige (BGE)
Fixing hole Ø FH
4.3
Length L
20.5
Number of content units per order unit
1
Minimum order quantity
100
Height H
5.5
Width (W)
10.2
Operating Temperature
-55 °C to +240 °C
Height (H2)
1.9
Fixing srew
M4
Cable Tie Width max.
4.6
Deeplink
Deeplink