??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-30605
HELP_VARIABLE
Company
HellermannTyton
Description
CTM with curved design for big bundle diameters
Bill of material
HellermannTyton 151-30605
Identification
151-30605
Manufacturer Type Description
CTM3
Short Description
Fixing Mount, white
Material
Polyamide 6.6 (PA66)
Colour
white (wh)
Fixing hole Ø FH
5.1
Length L
21.8
Number of content units per order unit
1
Minimum order quantity
5000
Height H
9.4
Width (W)
15.5
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
7.9
Deeplink
Deeplink