??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00653
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00653
Manufacturer Type Description
KR6G5
Short Description
Fixing Mount, blue
Material
Ethylenterafluorineethylen - E/TFE (Tefzel®)
Colour
Blue (BU)
Fixing hole Ø FH
4.5
Length L
17.8
Number of content units per order unit
1
Minimum order quantity
10000
Height H
8.8
Width (W)
11.8
Operating Temperature
-80 °C to +170 °C
Height (H2)
4.0
Fixing srew
M4
Cable Tie Width max.
6.4
Deeplink
Deeplink