??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-24600
HELP_VARIABLE
Company
HellermannTyton
Identification
151-24600
Manufacturer Type Description
KR6G5
Short Description
Fixing Mount, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
4.5
Length L
18.0
Number of content units per order unit
1
Minimum order quantity
100
Height H
9.0
Width (W)
12.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
4.0
Fixing srew
M4
Cable Tie Width max.
6.0
Deeplink
Deeplink