??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-27010
HELP_VARIABLE
Company
HellermannTyton
Identification
151-27010
Manufacturer Type Description
LKC
Short Description
Fixing Mount, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
5.5
Length L
25.0
Number of content units per order unit
1
Minimum order quantity
100
Height H
13.5
Width (W)
17.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.0
Deeplink
Deeplink