??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-27219
HELP_VARIABLE
Company
HellermannTyton
Identification
151-27219
Manufacturer Type Description
LKCSF1
Short Description
Fixing Mount, natural
Material
Polyamide 6 (PA6)
Colour
Nature (NA)
Fixing hole Ø FH
6.0
Length L
40.0
Number of content units per order unit
1
Minimum order quantity
100
Height H
16.8
Width (W)
19.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Fixing srew
M6
Cable Tie Width max.
13.0
Deeplink
Deeplink