??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00102
HELP_VARIABLE
Company
HellermannTyton
Identification
151-00102
Manufacturer Type Description
LKCRF1
Short Description
Fixing Mount, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
6.5
Length L
24.0
Panel thickness max.
3.40
Number of content units per order unit
1
Minimum order quantity
500
Height H
4.0
Width (W)
12.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
4.8
Deeplink
Deeplink