??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Embedded Generation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HellermannTyton 151-28119
HELP_VARIABLE
Identification
151-28119
Manufacturer Type Description
MB1
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
2.9
mm
Length L
12.5
mm
Number of content units per order unit
1
Minimum order quantity
100
Height H
3.5
mm
Width (W)
8.0
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
mm
Fixing srew
M4
Cable Tie Width max.
2.6
mm
Deeplink
Deeplink