??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-25219
HELP_VARIABLE
Company
HellermannTyton
Identification
151-25219
Manufacturer Type Description
NY3256
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.1
Length L
13.5
Number of content units per order unit
1
Minimum order quantity
1000
Height H
7.8
Width (W)
12.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
8.0
Deeplink
Deeplink