??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-61319
HELP_VARIABLE
Company
HellermannTyton
Identification
151-61319
Manufacturer Type Description
FH30
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
5.5
Length L
17.9
Number of content units per order unit
1
Minimum order quantity
500
Height H
4.7
Width (W)
9.5
Operating Temperature
-40 °C to +85 °C
Cable Tie Width max.
3.5
Deeplink
Deeplink