??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-26304
HELP_VARIABLE
Company
HellermannTyton
Description
LKM / CL with curved design for side application
Bill of material
HellermannTyton 151-26304
Identification
151-26304
Manufacturer Type Description
LKM
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
6.0
Length L
27.0
Number of content units per order unit
1
Minimum order quantity
8000
Height H
16.0
Width (W)
12.0
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
5.0
Fixing srew
Cable Tie Width max.
7.6
Deeplink
Deeplink